Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2445070000 - WAD 12 MC NE WS
Bill of material
Weidmueller 2445070000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2445070000
MANUTYPEDESC
Manufacturer Type Description
WAD 12 MC NE WS
DESCSHORT
Short Description
Terminal marking, Printed characters: neutral, horizontal and vertical, white
DESCLONG
Long Description
Marker for labelling terminals. The markers can be labelled with a printer or plotter and the appropriate software.
GTIN
4050118458220
MANUNAME
Manufacturer Name
Weidmueller Group
AAC900
Grid dimensions
11.900 mm
BAA351
color
white
BAD656
Without halogens
Yes
AAF040
Mass
0.002 kg
BAB577
depth
11.030 mm
BAA020
height
36.2 mm
BAF016
width
11.900 mm
AAD931
customs tariff number (TARIC)
39269097
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D