Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2450.10A. - Damper, light-duty
Bill of material
2450.10A.0236.0163.073
BC
Order No
2450.10A.0236.0163.073
DOC
Catalog page
2450_10A.pdf
D1
External diameter
24.100 mm
D2
Inside diameter
16.300 mm
D3
25.300 mm
L0
Length
7.200 mm
L1
gesetzte Länge
6.600 mm
S
Dämpfungshub
1.900 mm
FMAX
Federkraft max
3000 N
W
Total energy per stroke
3.000 Nm/Hub (s)
WH
Total energy per hour
7500.000 Nm/h
ZTC
Customs tariff number
39269097
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D