Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2450.11B. - Damper, light-duty
Bill of material
2450.11B.0300.0203.118
BC
Order No
2450.11B.0300.0203.118
DOC
Catalog page
2450_11B.pdf
D1
External diameter
30.000 mm
D2
Inside diameter
20.300 mm
D3
30.200 mm
L0
Length
11.800 mm
L1
gesetzte Länge
10.800 mm
S
Dämpfungshub
2.700 mm
FMAX
Federkraft max
5000 N
W
Total energy per stroke
8.000 Nm/Hub (s)
WH
Total energy per hour
20000.000 Nm/h
ZTC
Customs tariff number
39269097
GEW
Weight
0.004 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D