Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2452.10.55. - Slide stop, as per VW
Bill of material
2452.10.55.034
BC
Order No
2452.10.55.034
DOC
Catalog page
2452_10_55.pdf
D
Diameter
34.000 mm
D2
Durchmesser2
30.000 mm
D3
Durchmesser3
45.000 mm
M
Thread
M6
A1
Abstand1
82.000 mm
B1
Breite1
67.000 mm
B2
Breite2
70.000 mm
C1
Hohe
33.000 mm
C2
Hohe2
23.000 mm
E1
65.000 mm
E2
40.000 mm
L2
Länge2
30.000 mm
F
Abstand3
7.000 mm
FEDERKRAFT
Spring force
6000.000 Nm
E
Energieaufnahme pro Hub bei Dauerbelastung
27.000 Nm
GEW
Weight
0.400 kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D