Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2452.10. - Slide stop
Bill of material
2452.10.034
BC
Order No
2452.10.034
DOC
Catalog page
2452_10_doc
ND
Nominal diameter
34.000 mm
D2
30.000 mm
D3
Locating diameter
45.000 mm
M
M6
A1
Length
85.000 mm
B1
Height
70.000 mm
C1
Thickness
33.000 mm
C2
Senkungstiefe
23.000 mm
E1
65.000 mm
E2
40.000 mm
L2
30.000 mm
F
Stroke max.
7.000 mm
FE
Federkraft max
6000.000 N
J
Energy absorption
27.000 J
GEW
Weight
1.278 kg
ZTC
Customs tariff number
39269097
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D