Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hub City
Description
246 Hub City Models - 240 Series
Bill of material
0220-84491
PN
Part No.
0220-84491
MN
Model Number
246
RATIO
Ratio
STYLE
Style
GT
Gear Type
WR
FS
Frame Size
OD
Output Diameter
Inch
DESCRIPTION
Description
246 5/1 R WR 56C 1.000
PT
Product Type
Right Angle
PL
Product Line
PowerCube Worm Gear Drive
IT
Input Type
Motor Frame
ID
Input Diameter
0.625 Inch
OT
Output Type
Hollow Bore
CD
C.D.
2.376 Inch
A
3.375 Inch
B
2.062 Inch
D
2.5 Inch
E
6.938 Inch
H
2.27 Inch
I
4.875 Inch
J
J Keyway
3/16 X 3/32
K
5.875 Inch
L
L Pilot Dia
4.502 Inch
M
0.6250 Inch
N
5.500 Inch
O
0.406 Inch
P
Push
SLOTS
R
0.280 Inch
D4
3.61 Inch
S
5.93 Inch
T
2.965 Inch
Z
3.72 Inch
PP
5 Inch
RR
0.33 Inch
SS
0.25 Inch
TT
6 Inch
WW
8.3 Inch
XX
0.40625 Inch
YY
7.5 Inch
ZT
6.69 Inch
WTL
Wt.
39 Lbs.
X
X Keyway
1/4 x 1/8
KF
Key Furnished
1/4 Sq.
Y
5/16 NC X 5/16 LG
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D