Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2465830000 - JPO 24VDC 0.2A M12S
Bill of material
Weidmueller 2465830000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2465830000
MANUTYPEDESC
Manufacturer Type Description
JPO 24VDC 0.2A M12S
DESCSHORT
Short Description
Level converter
DESCLONG
Long Description
The JPP level converter converts NPN signals into PNP signals and vice versa. This guarantees optimum adaptation to existing circuits.
GTIN
4050118482522
MANUNAME
Manufacturer Name
Weidmueller Group
BAA020
height
14.400 mm
BAF016
width
36 mm
AAF040
Mass
0.054 kg
AAD931
customs tariff number (TARIC)
85369010
URL
URL
Recommendations
Loading ...
Download CAD models
Previews
3D
2D