Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Weidmüller
Description
2467730000 - SAI-M23PP-GS-7/12
Bill of material
Weidmueller 2467730000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2467730000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23PP-GS-7/12
DESCSHORT
Short Description
Housing (circular connector) M23, Copper-zinc alloy, nickel-plated, IP67, IP69K
DESCLONG
Long Description
Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
GTIN
4050118482379
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP67
AAS491
External cable diameter, min.
7 mm
AAS492
External cable diameter, max.
12 mm
BAA039
max. ambient temperature
125 °C
BAD993
shielded
Yes
AAF040
Mass
0.091 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D