카탈로그 탐색
CAD모델 선택
사용 가능한 제품: 1
HELP_VARIABLE
Company
Weidmüller
Description
2467760000 - SAI-M23PP-GSW-7/12
Bill of material
Weidmueller 2467760000
PREVIEW
Preview
MANUID
Product number of the Manufacturer
2467760000
MANUTYPEDESC
Manufacturer Type Description
SAI-M23PP-GSW-7/12
DESCSHORT
Short Description
Housing (circular connector) M23, Copper-zinc alloy, nickel-plated, IP67, IP69K
DESCLONG
Long Description
Plug-in connectors offer a high number of mating cycles, high current-carrying capacity and high contact-density coupled with minimum dimensions.
GTIN
4050118482607
MANUNAME
Manufacturer Name
Weidmueller Group
AAC108
Degree of protection (IP), mounted
IP67
AAS491
External cable diameter, min.
7 mm
AAS492
External cable diameter, max.
12 mm
BAA039
max. ambient temperature
125 °C
BAD993
shielded
Yes
AAF040
Mass
0.099 kg
AAD931
customs tariff number (TARIC)
85366990
URL
URL
권장 사항
사용 가능한 권장 사항이 없습니다.
CAD모델 다운로드
미리보기
3D
2D