Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FIBRO
Description
2478.20.20.1. - Guide pillar for lifting unit to Mercedes-Benz
Bill of material
2478.20.20.1.01
BC
Order No
DOC
Catalog page
2478_20_20_1_pdf
GR
Size
D1
Guide diameter
32.000 mm
D2
Collar diameter
38.000 mm
D3
19.500 mm
D4
21.000 mm
L1
mm
L2
Length
mm
M
Socked cap screw
mm
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D