Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2478.20.20.3 - Damper for lifting units to Mercedes-Benz
Bill of material
2478.20.20.3
BC
Order No
2478.20.20.3
DOC
Catalog page
2478_20_20_3_pdf
D1
External diameter
39.500 mm
D2
Inside diameter
32.200 mm
D3
39.600 mm
L0
Length
12.600 mm
F
3.600 mm
W3
Energy absorption
4.000 Nm/Hub
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D