Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2478.20.20.4 - Spacer sleeve for lifting units to Mercedes-Benz
Bill of material
2478.20.20.4
BC
Order No
2478.20.20.4
DOC
Catalog page
2478_20-20_4_pdf
D1
Inside diameter
33.000 mm
D2
External diameter
39.500 mm
L1
Length
61.000 mm
GEW
Weight
0.175 kg
ZTC
Customs tariff number
82073010
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D