Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FIBRO
Description
2478.20.20. - Lifting unit (not damped/damped) to Mercedes-Benz
Bill of material
2478.20.20.01
BC
Order No
GR
Size
mm
DOC
Catalog page
2480_20_20_pdf
HUB
mm
Enter value for HUB
mm
cm
inch
ft
HUBMIN
Stroke min.
mm
HUBMAX
Stroke max.
mm
FA
Federkraft nominal
daN
D1
Guide diameter
32.000 mm
D2
38.000 mm
D3
19.500 mm
D4
21.000 mm
D5
40.000 mm
D6
66.000 mm
D7
40.000 mm
D8
60.000 mm
D9
85.000 mm
D10
50.000 mm
D11
67.000 mm
L1
mm
L2
mm
L3
- mm
L4
mm
ZTC
Customs tariff number
82073010
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D