Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Company
FIBRO
Description
2478.25.00090. - Lifter unit with pillar guidance
Bill of material
2478.25.00090.063
BC
Order No
DOC
Catalog page
2478_25_00090.pdf
S
Stroke max.
mm
SA
mm
Enter value for SA
mm
cm
inch
ft
A
Height
mm
B
mm
E1
mm
L1
Länge Grundplatte
160.000 mm
L2
Länge Traverse
mm
M
10.000 mm
SL
40.000 mm
GDFHUB
mm
FA
Initial spring force
90.000 daN
FE
Endfederkraft
daN
GDF
Gas spring
ZTC
Customs tariff number
84669400
Recommendations
Loading ...
Download CAD models
Previews
3D
Dimension
2D