Catalog navigation
CAD model selection
Selectable products: 10
HELP_VARIABLE
Company
FIBRO
Description
2479.031. - Gas spring (Spring plunger), with hexagon socket, VDI 3004
Bill of material
2479.031.00004.050
BC
Order No
DOC
Catalog page
2479_031_pdf
IER
Installation guidelines
Installation guidelines.pdf
D1
Male thread
M16x2 mm
L
Length
mm
LMIN
Pressed length
mm
HUB
mm
Enter value for HUB
mm
cm
inch
ft
HUBMAX
Stroke max.
mm
FA
Initial spring force
daN
FN
Kraft nominal
4.000 daN
FA4
Initial spring force
3.400 daN
FE4
Final spring force
daN
P4
Filling pressure
12.000 bar
GDFKZ4
Spring force marking
violet
FA5
Initial spring force
6.000 daN
FE5
Final spring force
daN
P5
Filling pressure
20.000 bar
GDFKZ5
Spring force marking
green
FA10
Initial spring force
11.000 daN
FE10
Final spring force
daN
P10
Filling pressure
40.000 bar
GDFKZ10
Spring force marking
blue
FA20
Initial spring force
21.000 daN
FE20
Final spring force
daN
P20
Filling pressure
75.000 bar
GDFKZ20
Spring force marking
red
FA40
Initial spring force
42.000 daN
FE40
Final spring force
daN
P40
Filling pressure
150.000 bar
GDFKZ40
Spring force marking
yellow
GEW
Weight
kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D