Catalog navigation
Выбор CAD модели
Доступные продукты: 13
HELP_VARIABLE
Company
FIBRO
Description
2479.034. - Gas spring (Spring plunger), to WDX
Bill of material
2479.034.00020.038
BC
Order No.
DOC
Catalog page
2479_034_pdf
IER
Installation guidelines
Installation guidelines.pdf
D1
Male thread
M24x1.5 mm
L
Length
mm
LMIN
Pressed length
mm
HUB
mm
Введите значение для HUB
mm
cm
inch
ft
HUBMAX
Stroke max.
mm
FA
Initial spring force
daN
FA20
Initial spring force
23.000 daN
FE20
Final spring force
daN
P20
Filling pressure
20.000 bar
GDFKZ20
Spring force marking
green
FA40
Initial spring force
45.000 daN
FE40
Final spring force
daN
P40
Filling pressure
40.000 bar
GDFKZ40
Spring force marking
blue
FA80
Initial spring force
85.000 daN
FE80
Final spring force
daN
P80
Filling pressure
75.000 bar
GDFKZ80
Spring force marking
red
FA170
Initial spring force
170.000 daN
FE170
Final spring force
daN
P170
Filling pressure
150.000 bar
GDFKZ170
Spring force marking
yellow
GEW
Weight
kg
ZTC
Customs tariff number
84879090
рекомендации
Рекомендации отсутствуют.
Загрузка CAD-моделей
Предварительные просмотры
3D
Измерение
2D