Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.00.20. - Adapter baseplate
Bill of material
2480.00.20.01000
BC
Order No
2480.00.20.01000
DOC
Catalog page
2490_14_01000
ZD
External diameter
38.000 mm
H
Height
20.000 mm
D1
32.000 mm
H1
4.000 mm
H2
4.000 mm
TK
Teilkreis Senkung
17.000 mm
D2
10.500 mm
D3
6.800 mm
T
6.500 mm
TK1
Teilkreis Gewinde
25.000 mm
M
6.000 mm
MT
11.500 mm
GEW
Weight
0.178 kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.