Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.00.25.02.10. - Connecting hose DN10 with 24° cone, straight/90°
Bill of material
2480.00.25.02.10.0160
BC
Order No
SW
Width across flats
19.000 mm
SWE
21.900 mm
L1
Length
mm
Enter value for L1
Length
mm
cm
inch
ft
P
Gradation
mm
LMIN
mm
LMAX
mm
GEW
Weight
kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D