Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.00.26.22.10 - Screw connection 90°-24° conus, DN10, adjustable
Bill of material
2480.00.26.22.10
BC
Order No
2480.00.26.22.10
SW
Width across flats
19.000 mm
GEW
Weight
0.059 kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D