Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.00.26.23 - Screw connection L-24° conus, DN5, adjustable
Bill of material
2480.00.26.23
BC
Order No
2480.00.26.23
DOC
Catalog page
2480_00_26.pdf
SW
Width across flats
14.000 mm
SWE
16.200 mm
ZTC
Customs tariff number
82073010
GEW
Weight
0.061 kg
Recommendations
Loading ...
Download CAD models
Previews
3D
2D