Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.00.45.00.01. - Screw connection GE-G1/4-G1/8
Bill of material
2480.00.45.00.01.18.14
BC
Order No
2480.00.45.00.01.18.14
DOC
Catalog page
2480_00_45_pdf
GA
Male thread
G1/8
M
connection thread
G1/4 mm
L1
Length
31.000 mm
L2
23.000 mm
SW
19.000 mm
GEW
Weight
0.041 kg
ZTC
Customs tariff number
90262080
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D