Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.00.45.01/02 - Diaphragm pressure switch
Bill of material
2480.00.45.01
BC
Order No
DOC
Catalog page
2480_00_45.pdf
EB
switching range, adjustable
bar
EBMIN
Einstellbereich min
bar
EBMAX
Einstellbereich max
bar
TOL
Toleranz
bar
DS
Überdrucksicherung
350 bar
BP
Berstdruck
900 bar
U
max. Spannung
250 V
GEW
Weight
0.116 kg
ZTC
Customs tariff number
90262080
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D