Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.00.54.10 - Pneumatic hose crimping machine
Bill of material
2480.00.54.10
BC
Order No
2480.00.54.10
DOC
Catalog page
2480_00_54_pdf mm
FP
Crimp force [kN/t]
750 / 75 kN / t
PB
Crimp range
52.000 mm
W
Öffnungsweg
+10 mm
O
Öffnung ohne Pressbacken
52.000 mm
PBDN2
Pressing jaws nominal hose width DN2
2480.00.54.10.02
PBDN5
Pressing jaws nominal hose width DN5
2480.00.54.10.05
A
Drive
Compressed air
OV
Ölvolumen
1.400 l
AB
Dimensions (LxWxH)
230x180x160 mm
GEW
Weight
16.000 kg
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
No generation actions are associated with this part