Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.005. - Slotted nut
Bill of material
2480.005.00250
BC
Order No
2480.005.00250
DOC
Catalog page
2480_32_00250_bv
ZD
Cylinder diameter
38.000 mm
M
Thread
M38x1,5
A
External dimension
58.000 mm
H
Thickness
11.000 mm
GEW
Weight
0.119 kg
N
8.000 mm
T
3.500 mm
P
1.500 mm
TYP
18.000 mm
ZTC
Customs tariff number
73181900
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.