Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.005. - Slotted nut
Bill of material
2480.005.00200
BC
Order No
DOC
Catalog page
2480_32_bv
ZD
Cylinder diameter
mm
M
Thread
A
External dimension
mm
H
Thickness
mm
GEW
Weight
kg
N
mm
T
3.500 mm
P
1.500 mm
TYP
18.000 mm
ZTC
Customs tariff number
73181900
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D