Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.007. - Screw clamps
Bill of material
2480.007.10000
BC
Order No
2480.007.10000
DOC
Catalog page
2480_12_10000_bv
A
External dimension
58.000 mm
B
Stichmass Befestigung
240.000 mm
D
21.000 mm
E
188.400 mm
F
196.800 mm
H
Thickness
15.000 mm
K
7.600 mm
ZD
Cylinder diameter
195.000 mm
ZD1
195.000 mm
GEW
Weight
0.248 kg
TYP
7.000 mm
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.