Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.007. - Screw clamps
Bill of material
2480.007.03000
BC
Order No
2480.007.03000
DOC
Catalog page
2480_13_03000_bv
A
External dimension
40.000 mm
B
Stichmass Befestigung
130.000 mm
D
17.000 mm
E
88.400 mm
F
97.000 mm
H
Thickness
14.200 mm
K
7.600 mm
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
GEW
Weight
0.112 kg
TYP
7.000 mm
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.