Catalog navigation
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.007. - Screw clamps
Bill of material
2480.007.07500
BC
Order No.
2480.007.07500
DOC
Catalog page
2480_13_07500_bv
A
External dimension
50.000 mm
B
Stichmass Befestigung
195.000 mm
D
21.000 mm
E
144.400 mm
F
152.000 mm
H
Thickness
14.200 mm
K
7.600 mm
ZD
Cylinder diameter
150.200 mm
ZD1
150.000 mm
GEW
Weight
0.175 kg
TYP
7.000 mm
ZTC
Customs tariff number
73269098
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.