Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.007. - Screw clamps
Bill of material
2480.007.00750
BC
Order No
2480.007.00750
DOC
Catalog page
2480_13_00750_bv
A
External dimension
30.000 mm
B
Stichmass Befestigung
80.000 mm
D
13.000 mm
E
44.400 mm
F
52.000 mm
H
Thickness
14.200 mm
K
7.600 mm
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
GEW
Weight
0.069 kg
TYP
7.000 mm
ZTC
Customs tariff number
82073010
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.