Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.010. - Holding sleeve
Bill of material
2480.010.05000.160
BC
Order No
2480.010.05000.160
DOC
Catalog page
2480_13_05000_bv
A
External diameter
130.000 mm
B
Stichmass Befestigung
109.500 mm
C
Inside diameter
122.000 mm
E
Length
mm
F
Base diameter
138.000 mm
H
Thickness
22.000 mm
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
D
15.000 mm
R
105.700 mm
GEW
Weight
0.422 kg
TYP
9.000 mm
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.