Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.010. - Holding sleeve
Bill of material
2480.010.03000.140
BC
Order No.
2480.010.03000.140
DOC
Catalog page
2480_13_03000_bv
A
External diameter
105.000 mm
B
Stichmass Befestigung
92.000 mm
C
Inside diameter
96.000 mm
E
Length
mm
F
Base diameter
116.000 mm
H
Thickness
17.000 mm
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
D
13.000 mm
R
80.600 mm
GEW
Weight
0.288 kg
TYP
9.000 mm
ZTC
Customs tariff number
84879090
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.