Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.011. - Flange plate
Bill of material
2480.011.01500
BC
Order No
IDNR
Order No
DOC
Catalog page
2480_12_01500_bv
A
External dimension
100.000 mm
B
Stichmass Befestigung
73.500 mm
C
Thickness
20.000 mm
TK
Teilkreis GDF
40.000 mm
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
D1
11.000 mm
D2
18.000 mm
T1
12.000 mm
D3
9.000 mm
D4
15.000 mm
T2
mm
M
M20 mm
GEW
Weight
1.570 kg
M1
20.000 mm
TYP
mm
W
45.000 mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.