Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FIBRO
Description
2480.011. - Flange plate
Bill of material
2480.011.00500
BC
Order No
IDNR
Order No
DOC
Catalog page
2480_12_00500_bv
A
External dimension
70.000 mm
B
Stichmass Befestigung
50.000 mm
C
Thickness
20.000 mm
TK
Teilkreis GDF
20.000 mm
ZD
Cylinder diameter
45.200 mm
ZD1
45.000 mm
D1
9.000 mm
D2
15.000 mm
T1
12.000 mm
D3
9.000 mm
D4
15.000 mm
T2
12.000 mm
M
M10 mm
GEW
Weight
0.769 kg
M1
10.000 mm
TYP
mm
W
mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.