Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
FIBRO
Description
2480.011. - Flange plate
Bill of material
2480.011.05000
BC
Order No
IDNR
Order No
DOC
Catalog page
2480_13_05000_bv
A
External dimension
140.000 mm
B
Stichmass Befestigung
109.500 mm
C
Thickness
20.000 mm
TK
Teilkreis GDF
80.000 mm
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
D1
13.500 mm
D2
20.000 mm
T1
13.000 mm
D3
11.000 mm
D4
18.000 mm
T2
15.000 mm
M
M20 mm
GEW
Weight
3.077 kg
M1
20.000 mm
TYP
mm
W
45.000 mm
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.