Catalog navigation
Seleção de modelos em CAD
Available products: 5
HELP_VARIABLE
Company
FIBRO
Description
2480.011. - Flange plate
Bill of material
2480.011.07500.2
BC
Order No.
IDNR
Order No.
DOC
Catalog page
2480_13_07500_bv
A
External dimension
190.000 mm
B
Stichmass Befestigung
138.000 mm
C
Thickness
mm
TK
Teilkreis GDF
100.000 mm
ZD
Cylinder diameter
150.200 mm
ZD1
150.000 mm
D1
mm
D2
mm
T1
mm
D3
11.000 mm
D4
18.000 mm
T2
15.000 mm
M
M20 mm
GEW
Weight
kg
M1
20.000 mm
TYP
mm
W
45.000 mm
ZTC
Customs tariff number
84879090
Recomendações
No recommendations available.
Baixar modelos em CAD
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.