Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
FIBRO
Description
2480.015. - Pressure Plates, shock absorbing
Bill of material
2480.015.01500
BC
Order No
DOC
Catalog page
2480_015_pdf
GDFF
Federkraft der Gasdruckfeder
mm
A
External diameter
mm
B
mm
C
mm
H
Height
25.000 mm
H1
3.000 mm
T
11.000 mm
D
17.000 mm
D1
11.000 mm
GEW
Weight
kg
ZTC
Customs tariff number
84879059
Recommendations
No recommendations available.
Download CAD models
Previews
3D
Dimension
2D