Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.018. - Pressure plate
Bill of material
2480.018.01500
BC
Order No.
2480.018.01500
DOC
Catalog page
2480_018_pdf
KSD
max. piston rod diameter of the gas spring
65.000 mm
A
Aussenmass Vierkant
90.000 mm
C
Thickness
12.000 mm
D
9.000 mm
D1
15.000 mm
E
64.000 mm
T
9.000 mm
GEW
Weight
0.763 mm
ZTC
Customs tariff number
73089059
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
Размер
2D