Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.022. - Split clamping flange
Bill of material
2480.022.10000
BC
Order No
2480.022.10000
DOC
Catalog page
2480_13_10000_bv
A
External dimension
210.000 mm
B
Stichmass Befestigung
170.000 mm
D
16.500 mm
E
188.400 mm
F
196.800 mm
G
24.000 mm
H
Thickness
13.000 mm
K
7.600 mm
ZD
Cylinder diameter
195.000 mm
ZD1
195.000 mm
GEW
Weight
1.398 kg
TYP
1.000 mm
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.