Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.022. - Split clamping flange
Bill of material
2480.022.00250
BC
Order No
2480.022.00250
DOC
Catalog page
2480_13_00250_bv
A
External dimension
55.000 mm
B
Stichmass Befestigung
40.000 mm
D
7.000 mm
E
34.400 mm
F
38.400 mm
G
12.000 mm
H
Thickness
6.500 mm
K
3.700 mm
ZD
Cylinder diameter
38.000 mm
ZD1
38.000 mm
GEW
Weight
0.095 kg
TYP
2.000 mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.