Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.022. - Split clamping flange
Bill of material
2480.022.07500
BC
Order No
2480.022.07500
DOC
Catalog page
2480_12_07500_bv
A
External dimension
190.000 mm
B
Stichmass Befestigung
138.000 mm
D
16.500 mm
E
144.400 mm
F
152.000 mm
G
24.000 mm
H
Thickness
12.000 mm
K
7.600 mm
ZD
Cylinder diameter
150.200 mm
ZD1
150.000 mm
GEW
Weight
1.692 kg
TYP
3.000 mm
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.