Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.044.03. - Foot clamp
Bill of material
2480.044.03.00500
BC
Order No.
2480.044.03.00500
DOC
Catalog page
2480_13_00500_bv
ZD
Cylinder diameter
45.200 mm
ZD1
45.000 mm
A
45.500 mm
C
60.000 mm
D1
15.000 mm
D2
9.000 mm
E
Length
80.000 mm
L
Height
60.000 mm
L1
27.500 mm
L2
4.000 mm
S
Thickness
20.000 mm
T
22.000 mm
GEW
Weight
0.502 kg
ZS
Socked cap screw
M8x50
ZTC
Customs tariff number
84879090
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.