Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.044.03. - Foot clamp
Bill of material
2480.044.03.01000
BC
Order No.
2480.044.03.01000
DOC
Catalog page
ZD
Cylinder diameter
63.200 mm
ZD1
63.000 mm
A
63.500 mm
C
84.000 mm
D1
18.000 mm
D2
11.000 mm
E
Length
108.000 mm
L
Height
82.000 mm
L1
36.500 mm
L2
5.000 mm
S
Thickness
30.000 mm
T
27.000 mm
GEW
Weight
1.347 kg
ZS
Socked cap screw
M10x70
ZTC
Customs tariff number
84879090
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.