Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.044.03. - Foot clamp
Bill of material
2480.044.03.07500
BC
Order No
2480.044.03.07500
DOC
Catalog page
2480_12_07500_bv
ZD
Cylinder diameter
150.200 mm
ZD1
150.000 mm
A
150.500 mm
C
175.000 mm
D1
20.000 mm
D2
13.500 mm
E
Length
200.000 mm
L
Height
170.000 mm
L1
80.000 mm
L2
7.000 mm
S
Thickness
30.000 mm
T
68.000 mm
GEW
Weight
3.836 kg
ZS
Socked cap screw
M12x120
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.