Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.044. - Foot clamp
Bill of material
2480.044.00150
BC
Order No
2480.044.00150
DOC
Catalog page
2480_22_bv
ZD
Cylinder diameter
32.000 mm
ZD1
32.000 mm
B
31.000 mm
C
72.000 mm
D
40.000 mm
D1
15.000 mm
D2
9.000 mm
D3
9.000 mm
E
Length
90.000 mm
L
Height
45.000 mm
L1
22.500 mm
L2
15.000 mm
L3
30.000 mm
M
54.000 mm
N
22.000 mm
NM
8.000 mm
S
Thickness
20.000 mm
T
10.000 mm
X
22.000 mm
GEW
Weight
0.340 kg
ZTC
Customs tariff number
84879090
NOTE
Note
Spring force must be absorbed through additional contact surface in the tool
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.