Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.044. - Foot clamp
Bill of material
2480.044.01500
BC
Order No.
2480.044.01500
DOC
Catalog page
2480_12_01500_bv
ZD
Cylinder diameter
75.200 mm
ZD1
75.000 mm
B
63.500 mm
C
137.000 mm
D
75.000 mm
D1
18.000 mm
D2
11.000 mm
D3
11.000 mm
E
Length
160.000 mm
L
Height
105.000 mm
L1
52.500 mm
L2
20.000 mm
L3
60.000 mm
M
115.000 mm
N
52.500 mm
NM
10.000 mm
S
Thickness
30.000 mm
T
13.000 mm
X
50.000 mm
GEW
Weight
2.010 kg
ZTC
Customs tariff number
84879090
NOTE
Hinweis
Spring force must be absorbed through additional contact surface in the tool or by using flange plate 2480.047.
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.