Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.044. - Foot clamp
Bill of material
2480.044.00250
BC
Order No
2480.044.00250
DOC
Catalog page
2480_13_00250_bv
ZD
Cylinder diameter
38.000 mm
ZD1
38.000 mm
B
34.000 mm
C
77.000 mm
D
42.000 mm
D1
15.000 mm
D2
9.000 mm
D3
9.000 mm
E
Length
95.000 mm
L
Height
55.000 mm
L1
27.500 mm
L2
15.000 mm
L3
35.000 mm
M
59.000 mm
N
25.000 mm
NM
8.000 mm
S
Thickness
20.000 mm
T
10.000 mm
X
25.000 mm
GEW
Weight
0.416 kg
ZTC
Customs tariff number
84879090
NOTE
Note
Spring force must be absorbed through additional contact surface in the tool
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.