Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.045. - Foot clamp
Bill of material
2480.045.05000
BC
Order No
2480.045.05000
DOC
Catalog page
2480_13_05000_bv
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
A
Width
140.000 mm
A1
140.000 mm
B
Height
149.000 mm
C
28.000 mm
D
88.000 mm
D1
17.000 mm
D2
16.000 mm
E
79.000 mm
E2
5.000 mm
F
19.000 mm
G
48.000 mm
H
11.500 mm
I
34.000 mm
K
18.000 mm
L
102.000 mm
M
112.000 mm
N
120.300 mm
R
2.500 mm
GEW
Weight
2.862 kg
ZTC
Customs tariff number
84879090
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.