Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.045. - Foot clamp
Bill of material
2480.045.05000
BC
Order No
2480.045.05000
DOC
Catalog page
2480_13_05000_bv
ZD
Cylinder diameter
120.200 mm
ZD1
120.000 mm
A
Width
140.000 mm
A1
140.000 mm
B
Height
149.000 mm
C
28.000 mm
D
88.000 mm
D1
17.000 mm
D2
16.000 mm
E
79.000 mm
E2
5.000 mm
F
19.000 mm
G
48.000 mm
H
11.500 mm
I
34.000 mm
K
18.000 mm
L
102.000 mm
M
112.000 mm
N
120.300 mm
R
2.500 mm
GEW
Weight
2.862 kg
ZTC
Customs tariff number
84879090
Recommendations
Loading ...
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.