Catalog navigation
Селекция на CAD модел
Налични продукти: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.045. - Foot clamp
Bill of material
2480.045.03000
BC
Order No.
2480.045.03000
DOC
Catalog page
2480_13_03000_bv
ZD
Cylinder diameter
95.200 mm
ZD1
95.000 mm
A
Width
110.000 mm
A1
109.000 mm
B
Height
121.000 mm
C
28.000 mm
D
63.000 mm
D1
13.000 mm
D2
12.000 mm
E
66.500 mm
E2
5.000 mm
F
19.000 mm
G
46.500 mm
H
11.000 mm
I
32.500 mm
K
13.500 mm
L
79.000 mm
M
90.000 mm
N
95.300 mm
R
2.500 mm
GEW
Weight
1.742 kg
ZTC
Customs tariff number
84879090
Препоръки
No recommendations available.
Сваляне на CAD модели
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.