Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
FIBRO
Description
2480.045. - Foot clamp
Bill of material
2480.045.00750
BC
Order No
2480.045.00750
DOC
Catalog page
2480_13_00750_bv
ZD
Cylinder diameter
50.200 mm
ZD1
50.000 mm
A
Width
65.000 mm
A1
64.000 mm
B
Height
70.000 mm
C
22.000 mm
D
33.000 mm
D1
9.000 mm
D2
8.000 mm
E
38.000 mm
E2
4.000 mm
F
13.000 mm
G
34.500 mm
H
11.000 mm
I
23.500 mm
K
11.000 mm
L
40.000 mm
M
50.000 mm
N
50.300 mm
R
2.000 mm
GEW
Weight
0.563 kg
ZTC
Customs tariff number
84879090
Recommendations
No recommendations available.
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.